IESNA:LM-63-2002
[TEST]P954923
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-740-U-T2R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32492
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3746.8 5187.4 6323.4 7164.7 7770 8171.5 8288.6 8222 8369.3 9184.4
10475.7 11956.7 13375.1 14609.9 15653.1 16585.2 17136 17297.4 17006.9 16159.5
14519.1 11537 9271.2 7558.2 4664.8 2627 1813.9 1317.5 1012.9 823.2
694.1 385.4 240.1 14.1 0 0 0
3746.8 5219.7 6351.6 7180.9 7822.5 8230.1 8351.1 8318.8 8462.1 9168.3
10403.1 11944.6 13407.4 14644.2 15687.4 16575.1 17178.4 17372.1 17079.5 16250.3
14672.5 11754.9 9271.2 7649 4860.6 2699.6 1850.2 1335.7 1025 835.3
710.2 355.1 248.2 32.3 0 0 0
3746.8 5173.3 6299.2 7160.7 7816.4 8264.4 8482.3 8476.2 8585.2 9180.4
10280 11656.1 13018 14220.5 15201.1 15923.4 16621.5 16968.6 16895.9 16294.7
15080 13159.2 10413.2 8377.3 6236.6 3313 2086.3 1483 1131.9 918
784.9 637.6 506.4 389.4 177.6 0 0
3746.8 5084.5 6202.3 7071.9 7782.1 8341 8659.8 8756.7 8821.2 9218.7
10072.2 11155.7 12461.1 13568.8 14480.8 15197.1 15820.5 16310.8 16439.9 16197.8
15423 14097.4 12168.5 9928.9 7768 5588.9 3478.5 2124.6 1396.2 1033
859.5 712.2 573 413.6 143.3 4 0
3746.8 4951.4 6024.7 6902.4 7669.1 8335 8817.2 9101.7 9222.7 9458.8
10011.7 10873.2 11942.6 12927.2 13796.8 14525.2 15168.8 15719.6 16094.9 16193.8
15953.7 15289.9 13994.5 12120.1 9987.4 7766 5383.1 3194 1886.5 1251
980.6 827.2 635.6 435.8 151.3 0 0
3746.8 4864.6 5855.3 6710.8 7513.8 8236.1 8867.6 9329.7 9636.4 9868.4
10209.4 10796.5 11641.9 12564 13467.9 14264.9 14979.2 15513.8 15961.8 16329
16619.5 16565 16205.9 15350.4 13827.1 11779.1 9378.1 6799.5 4196.7 2481.7
1594 1008.8 508.5 217.9 62.5 6.1 0
3746.8 4652.7 5576.8 6400 7182.9 7945.6 8663.9 9307.5 9801.8 10209.4
10564.5 10966 11488.6 12241.2 13102.7 14073.2 14967 15830.6 16573.1 17238.9
17886.6 18598.8 18909.6 19101.2 18980.2 18054.1 16244.2 13407.4 9737.3 5901.7
2768.2 1295.3 593.2 224 64.6 12.1 0
3746.8 4453 5159.2 5905.7 6620 7350.4 8066.6 8758.7 9420.5 10021.7
10554.4 11072.9 11565.3 12051.5 12584.2 13239.9 14053 14932.7 15844.7 16805.1
17846.3 19516.9 20602.4 21284.4 21974.4 22359.8 22119.7 20909.1 18502 15025.6
10463.6 6157.9 2370.8 805 187.6 16.1 0
3746.8 4231 4725.4 5262.1 5863.3 6462.6 7122.4 7721.6 8316.8 8906
9527.4 10142.8 10768.3 11450.3 12136.3 12842.4 13657.6 14605.9 15618.8 16821.3
18177.2 20556 22176.2 23481.6 25065.5 27091.2 29121 30196.4 29417.6 25979.5
19537.1 10941.8 3793.2 914 123.1 6.1 0
3746.8 4160.4 4586.2 5108.7 5665.6 6230.6 6825.8 7382.6 7961.7 8542.8
9138 9727.2 10362.7 11008.4 11724.7 12445 13272.2 14230.6 15247.5 16442
17850.3 20077.8 22063.2 23398.9 25132 27373.7 29692 31150.7 30557.5 27210.2
20344.1 11165.8 3603.6 839.3 133.2 8.1 0
3746.8 3938.5 4192.7 4505.4 4858.5 5256 5663.6 6063.1 6482.8 6926.6
7380.6 7836.6 8306.7 8823.3 9398.3 10035.9 10734 11522.9 12412.7 13443.7
14787.5 16682.1 18015.7 19319.1 20888.9 22507.1 23879.1 24141.4 22797.6 19407.9
13496.2 5988.4 1160.2 205.8 40.4 14.1 0
3746.8 3797.2 3912.3 4073.7 4277.5 4505.4 4727.4 4947.3 5191.5 5417.4
5677.7 5927.9 6174.1 6470.7 6787.4 7184.9 7778.1 8504.5 9299.4 10088.3
11175.9 12360.2 13098.7 13861.4 14410.2 14819.8 14773.3 13911.8 12372.3 10041.9
6496.9 2485.8 478.2 82.7 28.2 10.1 0
3746.8 3656 3615.7 3627.8 3656 3682.2 3698.4 3720.6 3716.5 3696.4
3680.2 3656 3650 3666.1 3662.1 3668.1 3867.9 4301.7 4775.8 5245.9
5629.3 5710 5623.2 5254 4656.8 3997 3083 2086.3 1363.9 831.3
423.7 177.6 74.7 24.2 4 0 0
3746.8 3369.5 3042.6 2756.1 2499.9 2245.7 1981.3 1733.2 1499.1 1293.3
1121.8 996.7 950.3 970.5 1000.8 1025 1012.9 1029 1131.9 1236.8
1277.2 1228.8 1014.9 720.3 474.2 304.7 234 193.7 155.4 117
80.7 44.4 22.2 8.1 0 0 0
3746.8 3089 2536.2 2052 1652.5 1372 1176.3 1059.3 976.6 905.9
841.4 782.9 726.4 706.2 724.3 754.6 780.8 782.9 740.5 680
597.2 504.4 419.7 341 280.5 238.1 203.8 171.5 133.2 96.8
62.5 28.2 14.1 4 0 0 0
3746.8 2861 2128.6 1571.8 1238.8 1089.5 1012.9 950.3 887.8 823.2
762.7 704.2 651.7 603.3 571 558.9 554.9 552.8 550.8 544.8
530.6 490.3 427.7 355.1 282.5 215.9 177.6 149.3 119 86.8
46.4 24.2 12.1 0 0 0 0
3746.8 2649.2 1801.8 1291.3 1097.6 1016.9 954.4 891.8 829.3 766.7
706.2 649.7 597.2 548.8 500.4 460 431.8 411.6 401.5 399.5
395.5 383.4 334.9 274.4 226 203.8 177.6 147.3 109 70.6
42.4 20.2 8.1 0 0 0 0
3746.8 2497.9 1589.9 1170.2 1049.2 982.6 918 855.5 790.9 724.3
659.8 605.3 552.8 506.4 468.1 441.9 395.5 363.2 347 332.9
306.7 288.5 270.4 254.2 236.1 215.9 187.6 155.4 125.1 98.9
72.6 40.4 6.1 0 0 0 0
3746.8 2354.6 1438.6 1121.8 1029 958.4 891.8 823.2 760.7 694.1
631.5 573 522.6 484.2 454 423.7 389.4 375.3 361.2 324.8
308.7 296.6 286.5 276.4 260.3 236.1 205.8 171.5 147.3 121.1
90.8 54.5 4 0 0 0 0
3746.8 2282 1361.9 1105.7 1016.9 942.2 869.6 805 742.5 675.9
611.4 554.9 508.5 470.1 439.9 415.6 383.4 361.2 339 318.8
304.7 294.6 286.5 274.4 258.3 228 181.6 155.4 131.1 104.9
72.6 30.3 0 0 0 0 0
3746.8 2277.9 1335.7 1087.5 1004.8 928.1 853.5 786.9 722.3 659.8
597.2 544.8 504.4 470.1 439.9 415.6 383.4 359.1 339 320.8
308.7 298.6 286.5 272.4 248.2 205.8 145.3 123.1 98.9 72.6
44.4 10.1 0 0 0 0 0
3746.8 2273.9 1331.7 1083.5 1000.8 924.1 851.5 784.9 720.3 657.8
595.2 544.8 502.4 470.1 439.9 415.6 383.4 357.1 339 320.8
308.7 298.6 286.5 272.4 248.2 201.8 141.2 119 94.8 68.6
38.3 8.1 0 0 0 0 0
